Measurement module for digital signals for KiDAQ Data Acquisition (DAQ)

Type 5531A

Measurement module (DAQ) for digital signals (frequency, pulse width, counter signal, time and status). Suitable for KiDAQ Data Acquisition system types Portable, Rack and DIN Rail.

  • 4 digital input channels
  • Galvanic isolation 500 VDC
  • Frequency measurement up to 1 MHz (chronos method)
  • Counter: Forward/backward counter, quadrature counter with reference zero recognition (reset/enable), up to 1 MHz
  • PWM input: Measurement of duty cycle and frequency

Learn more about KiDAQ Data Acquisition

Contact
Max 25 MB