Measurement module for voltage (till 60 V) and status for KiDAQ Data Acquisition (DAQ)

Type 5506A

Measurement module (DAQ) for voltage (till 60 V) and status.* Suitable for KiDAQ Data Acquisition system types Portable, Rack and DIN Rail.

  • 8 analog and 2 digital input channels
  • Galvanic isolation 500 VDC
  • A/D conversion: 20 kSps sampling rate per channel, 24 Bit resolution
  • Voltage measurement till ±60 V

Learn more about KiDAQ Data Acquisition

Contact
Max 25 MB