Kistler Logo
  • Contact
  • Login
  • Solutions
    • Research and development testing
      • Automotive testing
        • Vehicle dynamics testing
        • Vehicle NVH (noise, vibration, harshness) testing
        • Vehicle safety
        • Vehicle durability testing
        • Measuring and test systems for tire industry
        • Combustion measurement analysis in research and development
      • Cloud-based measurement data management solutions
        • Custom measurement data software for digital production
      • Innovation Lab – smart services based on measurement data
      • Aviation testing – measurement technology
        • UAV, drone and small VTOL aircraft testing
        • Ground vibration testing
        • Aircraft landing gear and brake testing
        • Jet engine testing – high-temperature pressure sensors
        • Flight vibration testing (FVT) –accelerometers
        • Sensors for wind tunnel testing
        • Aircraft hydraulic system performance
      • Space testing
        • Space payload: environmental vibration testing
        • Micro-vibration and jitter testing
        • Thermal vacuum chamber testing
        • Rocket engine testing
      • Maritime and naval measurement technology
        • Hydrodynamic testing solutions for maritime and naval applications
      • Dynamometers for cutting force measurement
        • Tool development and tool assessment through cutting force measurement
        • Analysis of cutting forces and process optimization with dynamometers
        • Tool monitoring with cutting force dynamometers
      • Dynamometers for Test and Measurement
      • Biomechanics and force plate
        • Sports biomechanics
        • Motion analysis and research
        • Gait analysis
        • Digital force plate technology
      • Structural health monitoring (SHM)
        • Large engine monitoring
        • Hydroelectric power plant monitoring
        • Wind turbine monitoring
        • Nuclear power plant monitoring
        • Oil and gas pipe monitoring
        • Power grid components testing
        • Gas turbine monitoring
        • Civil engineering monitoring solutions
      • High speed dynamics
        • Air blast
        • Energetic materials
    • Industrial process control
      • Modular assembly and testing systems for automation
        • Smart Single Stations
      • Industrial signal conditioning for smart factory
      • Industrial test systems
        • Electric motor testing for R&D
        • End of line (EOL) test stands
        • Clamping force measurement
        • Tactile behavior
        • Testing of springs
        • Friction testing and testing of efficiency at end-of-line test stands
      • Cavity pressure measurement in injection molding
        • Injection molding – quality assurance based on process monitoring
        • Composite – quality assurance by RTM process monitoring and control
      • Servo press | Electromechanical joining systems
        • Assembly press | Joining modules
        • Joining Competence Center: test workstation for joining processes
      • Joining process monitoring for quality assurance
        • Manual presses – process monitoring
        • Clinching – process monitoring
        • Spot welding – process monitoring
        • Press-fit – process monitoring
        • Assembly – process monitoring
      • Forming process monitoring for quality assurance
        • Deep-drawing – process monitoring
        • Fracture splitting – process monitoring
        • Punching – process monitoring
      • Fastening technology
        • Bolted joints quality monitoring
        • Process inspection in fastener assembly
        • Torque tool testing and calibration
        • Threaded fastener tightening process monitoring
      • Measuring technology – customized solutions
      • Medtech – quality assurance for manufacturing
        • Monitoring of medical device plastic injection molding
        • Process monitoring in medical device assembly and testing
        • Servo presses for assembly and testing of medical devices
        • Services – process monitoring for medical device manufacturers
      • Force measurement for semiconductor manufacturing
        • Semiconductor production monitoring through integrated measurement technology
        • Solutions for monitoring and control in semiconductor manufacturing
        • Semiconductors measuring chain
      • Optical measuring, inspection and sorting machines – imaging
        • Test systems for continuous material
        • Measurement and sorting machines for mass-produced parts
        • Testing and sorting machines – bulk material small parts
        • Laser marking-on-the-fly (MOF) for continuous materials
        • Rotary indexing testing and sorting machines
        • Optical measurement and sorting machine with feeder robot
        • Optical in-line inspection systems – imaging
    • Traffic solutions
      • Weigh In Motion
        • Tire safety screening
        • Traffic data collection
        • Automated weight enforcement
        • Weight based tolling
        • Industrial truck weighing
        • Bridge protection
        • Weigh In Motion (WIM) services
        • Benefits of quartz piezoelectric technology for Weigh In Motion (WIM) systems
      • Speed enforcement
        • Mobile speed enforcement
        • Stationary speed enforcement
        • Data management software for traffic monitoring
        • Services
      • Rail technology
        • Braking force measurement
        • Rail Weigh In Motion
        • Acceleration measurement
        • Dynamic brake testing and measurement of speed
  • Products
    • Products by applications
    • CAD Catalog
    • Software
    • Components
      • Force sensors
      • Accelerometers
      • Torque sensors
      • Pressure sensors
      • Signal conditioning
      • Products for the KiDAQ data acquisition system
      • Optical sensors | optosensors and inductive proximity switches
      • Strain sensors
      • Custom Product Lane – CPL
    • Measuring systems
      • Test data management and data analysis
      • Data acquisition with KiDAQ
        • DAQ measurands and modules
        • DAQ hardware models
        • DAQ software
      • Process Monitoring with ComoNeo
      • Weigh In Motion with KiTraffic
      • KiBox2 powertrain analysis system
      • Wheel force measurement with KiRoad Performance
      • Wireless wheel force transducer system
      • Electromechanical Joining Systems
      • Force plate system – Kistler Elevate
        • Force plate software - Kistler Elevate apps
        • Portable dual force plates
        • Force plates services and bundles
      • More...
  • Services
  • Career
  • About us
    • Company
      • The Kistler Group
      • Organizational structures of the Kistler Group and Corporate Governance
        • Integrity and Compliance
      • Values and Visions
        • Quality and customer satisfaction
        • Success through teamwork
        • Committed to people and the environment
        • Passion for technology and innovation
      • Locations Worldwide
      • Standards and Certifications
      • Awards
      • History
    • Competencies
      • Added value through software: new solutions from sensor to cloud
      • Quality assurance for medical technology: what is important?
      • Electromechanical joining: making production more cost-effective and transparent
      • Optimizing vehicle dynamics: sensors and systems for mobility and motorsport
      • Focus on patient's well being: production optimization for medical technology
      • Solutions and expertise for spaceflight programs across the globe
      • Achieving more with the right measurement technology: practical examples, from aircraft engines to NVH
      • The evolution of the piezoelectric measuring chain: added value for industrial manufacturers
      • At the forefront of technological development: measurement technology for the 21st century
      • Focusing on resource efficiency: monitoring and optimizing large engines with cylinder pressure sensors
      • Boost efficiency and conserve resources – intelligent plastics processing with Kistler
      • How solutions from Kistler deliver optimized, reliable cutting processes
      • Measurement technology generates added value: how Kistler supports vehicle development
      • Making sure that if it belongs together, it stays together: fastening technology expertise from Kistler
      • Systematic Weigh In Motion: focusing on automated weighing technology
      • DTI can do more – and advances towards autonomous driving
      • Kistler measurement technology enhances patient safety
      • Effective production monitoring and quality assurance with Kistler
      • Data acquisition of the next generation
      • With piezoelectric measurement to success
      • Reliable, safe and efficient vehicle tests – with Kistler
      • Plastics technology: advancing towards Industry 4.0
      • Electromechanical joining systems: an investment in the future
      • On the path to success with efficient vehicle development
      • Just in Time Production as Competitive Advantage
    • Media and News
      • Media Releases
      • Success Stories
    • Events and Exhibitions
Home/Product

4-/8-Channel Laboratory Charge Amplifier & Data Acquisition

Type 5167Ax1

Kistler LabAmp 5167Ax1:
Universal 4-/8-channel laboratory charge amplifier & data acquisition for quasi-static measurements with dynamometers; Ethernet interface; Fischer input connector

Learn more about Kistler LabAmp

Video: LabAmp explained in 4 minutes

Data sheets
Kistler LabAmp for DynoWare – Charge amplifier and data acquisition for multicomponent force measurement
en
1.2 MB
LabAmp AD変換機能内蔵、多成分力...
ja
1.6 MB
Manuals
DynoWare Type 2825A…
en
2.8 MB
DynoWare Typ 2825A…
de
2.6 MB
LabAmp Network Configuration Guide
en
761.3 KB
Software
5165A_5167A_DemoProg_3.2
en
193.9 MB
DynoWare Software (3.2.5.0_Win 7_8_10_Incl. LabAmp)
en
302.4 MB
LabAmp_LabVIEW_Driver_V3_3 (LabVIEW programming skills required)
en
2.6 MB
Network Setup Wizard (V 3.1.0)
en
2.1 MB
Firmware
5167A_Device_SW_1_3_1_incl_manual
en
58.6 MB
Quick start guides
Charge Amplifier and Data Acquisition Device
en
1.6 MB
4-/8-Channel Laboratory Charge Amplifier & Data Acquisition 5167Ax1
products by applications
Contact
© 2022 Kistler Group
  • Glossary
  • Sitemap
  • Imprint
  • Kistler Instrument Corporation Terms and Conditions for Sales and Services
  • Terms of use for Kistler.com
  • Privacy Statement
  • Terms & Conditions of Purchase
  • Cookies
  • Vulnerability Disclosure Policy
  • Integrity and Compliance
Kistler USA
Kistler Instrument Corp.
30280 Hudson Drive
48377 Novi, MI
United States
 +1 248 668 6900
 Contact us
Locations Worldwide

Join us on social network

Newsletter

Keep up to date conveniently by newsletter.

Newsletter Subscription

Thank you for your interest!

Thank you very much for your interest in our products and services.

Please check your mailbox and follow the link in the confirmation e-mail to confirm your subscription.

Max 15 MB
For a 3rd party manufacturer please upload the datasheet to ensure a fast processing of your request.
  • Request information
  • Personal information
  • Confirmation
Kistler has operations globally with a goal to distribute questions to the responsible people to contact you within 1-2 days.