1-channel miniature Industrial Charge Amplifier with IO-Link

Type 5028A

The smart amplifier combines analogue and digital communication technology for connection to PLC and conventional systems.

Features:

  • versions for 500, 5'000, 50'000, 100'000, 500’000pC
  • adjustable analog output 4…100% of measuring range
  • bandwidth ≈ 0 kHz to 6.25 kHz
  • connector KIAG 10-32 UNF neg.
  • Interface: IO-Link
  • Settings: filter, time constant, scaling, etc.