Strain Gage Miniature Load Cell

Type 4577A

A high value/performance ratio and robust design characterize the compressive force miniature load cell Type 4577A... even in the high measuring ranges.

 

Measuring ranges from 0 ... 0,1 kN up to 0 ... 200 kN

Small size

For static and dynamic measurements

Stainless steel construction

Standardized output signal 1 mV/V

Contact
Max 25 MB