Thermocouple Amplifier

Type 2205A

Temperature Amplifier, 2- or 4-Channeles

Mounting in mold

- Measuring Range: 200°C or 400°C

- Thermocouples: Type K / N / J

- Operating Temperature: 0 ... 125°C

Contact
Max 25 MB