Connecting Cable, Single Wire, High Insulation, ø1 mm

Type 1945A

Porperties:

  • Connector: KIAG 10-32 pos. int. - Mini-Coax neg.
  • Length: 1 m / 2 m / custom-made (0,1 m - 5 m)
  • Diameter: 1 mm (PFA)
Contact