Multi-Channel Connector, 4 or 8 Channels

Type 1722A

Multi-Channel Connector for the easy and comfortable connection of up to 8 sensors with Single-Wire or coaxial cable.

Properties:

  • Operating tempearture 0 ... 120 °C
  • Mold Detection
  • For extension Cable to ComoNeo Type 1995A
    (4 channel) or 1997A (8 channel)