Connecting Cable, Single-Wire, High Insulation, KIAG 10-32 pos. 90° - BNC pos.

Type 1641B

Properties:

  • Connector: KIAG 10-32 pos. 90° - BNC pos.
  • Length: 0.5 m / 1 m / 2 m / 5 m / custom-made (0,1 - 50 m)
  • Diameter: 2 mm (PFA)