Central tool plug-in system

Type WS-8

Up to 8 sensors can be permanently connected to one WS-8 adapter.

The connection to a tool monitoring system is made via a 15-pin sub-min-D collective plug connection and one connection cable.

If several sensors are used in one tool, an elegant and clear solution can be realized with the WS-8 adapter.

Contact
(max 25 Mb)