WorldSID-50M, KIR-TRACC, Thorax- and Shoulder, right/left

Type WS-50-036x-YK

The KIR-TRACC (Kistler Infra Red – Telescoping Rod for Assessment of Chest Compression) is a length measuring sensor for the determination of the thorax or shoulder/rip compression for use in the WS-50 (Worldwide Harmonized Side Impact Dummy). The sensor can only be used in the WS-50 in combination with a corresponding mechanical apparatus matched to the measuring position and other measuring
sensors.

Contact
(max 25 Mb)