Assembly, KIR-TRACC, Upper/Lower Thorax, right/ left

Type TH-472-35xy-K

The KIR-TRACC (Kistler Infra Red – Telescoping Rod for

Assessment of Chest Compression) is a length measuring sensor for the determination of the thorax compression for use in the THOR-50M. The sensor can

only be used in the THOR in combination with a corresponding mechanical apparatus matched to the measuring position and other measuring sensors.

Contact
(max 25 Mb)