Frame light barrier, Infrared light, Light band width up to 300 mm

Type PR Serie

Frame light barrier with external amplifier for ejection control and counting of smallest parts.

Properties:

  • Switching output PNP
  • Switch normally open/normally closed (NO/NC)
  • Dynamic and static sensitivity adjustable
  • Pulse stretching 1 ... 100 ms adjustable
  • Switching frequency max. 1 kHz
  • Resolution diameter < 4 mm dynamic
  • Connection 4-pin M12 connector
Contact
(max 25 Mb)