Fork light barrier, with S2 connection, Infrared light, Fork width up to 20 mm

Type PM-S2 Serie

Forked light barrier with connector S2, 7-pin for Alternating light amplifier S2-W-4-P2 or Dynamic pulse amplifier S2-D-4-P. 

Properties:

  • Repeating accuracy < 0,01 mm
  • Connection 7-pin S2 connector
  • Optional with cleaning nozzles
Contact
(max 25 Mb)