Through beam light barrier in round housing, with S2 connection, Laser red light, range up to 1000 mm

Type PGL-S2 Serie

Laser through beam light barrier with separate transmitter and receiver, connector S2 7/4-pin for Alternating light amplifier S2-W-4-P2.

Properties:

  • Light beam diameter 0,2 mm
  • Repeating accuracy < 0,02 mm
  • Connection 4/7-pin S2 connector
Contact
(max 25 Mb)