Through beam light barrier in flat housing, Laser red light, range up to 1000 mm

Type PGI-L Serie

Laser through beam light barrier with separate transmitter and receiver, integrated amplifier and 3-pin M8 connector.

Properties:

  • Switching output PNP
  • Switching frequency 1 kHz
  • Output function normally open/normally closed (NO/NC)
  • Repeating accuracy < 0,02 mm
  • Operating voltage 12 … 24 VDC
  • Connection 3-pin M8 connector
Contact
(max 25 Mb)