Through beam light barrier in round housing, with S2 connection, Infrared light, range up to 1000 mm

Type PG-S2 Serie - Rundgehäuse

Through beam light barrier with separate transmitter and receiver, connector S2 7/4-pin for Alternating light amplifier S2-W-4-P2 or Dynamic pulse amplifier S2-D-4-P.

Properties:

  • Repeating accuracy < 0,02 mm
  • Connection 4/7-pin S2 connector
Contact
(max 25 Mb)