Multibeam fork light barrier, Infrared light, Fork width up to 60 mm

Type PB Serie

Multibeam fork light barrier with external amplifier for ejection control and counting of smallest parts.

Properties:

  • Switching output PNP
  • Switch normally open/normally closed (NO/NC)
  • Dynamic and static sensitivity adjustable
  • Pulse stretching 1 ... 100 ms adjustable
  • Switching frequency max. 1 kHz
  • Resolution diameter 1 mm dynamic
  • Connection 4-pin M12 connector
Contact
(max 25 Mb)