Triaxial Lumbar Spine Load Cell for the HIII-5 % (HF) Dummy

Type M573A3

The triaxial sensor is designed to measure the forces Fx, Fz and moments My in the lumber spine area.

  • Measuring range 13,3 kN, 17,8 kN and 680 Nm
  • Low lineraty error and hysteresis
  • Polarities according to SAE J211/1
Contact
(max 25 Mb)