Six-axial adjustable Lower Neck Load Cell for SID-IIs (S2) Dummies

Type M56126

The six-axial sensor is designed to measure the forces Fx, Fy, Fz and moments Mx, My, Mz in the lower neck area.

  • Measuring range 8.95 kN, 8.95 kN, 14.31 kN and 409 Nm, 340 Nm, 340 Nm
  • Low linearity error and hysteresis
  • Adjustable in 2° steps
  • Polarities according to SAE J211/1
Contact
Max 25 MB