Six-axial Lower Neck Load Cell for the Thor-M (TH) Dummy

Type M55696

The six-axial sensor is designed to measure the forces Fx, Fy, Fz and moments Mx, My, Mz in the lower neck area.

  • Measuring range 13.3 kN, 13.3 kN, 13.3 kN and 452 Nm, 452 Nm, 226 Nm
  • Low linearity error and hysteresis
  • Polarities according to SAE J211/1
Contact
Max 25 MB