Six-axial Upper Neck Load Cell for HIII-5 % (HF), HIII-50 % (H3), HIII-95 % (HM), HIII-3 year old (Y6) and SID-IIs (S2) Dummies

Type M555A6

The four-axial sensor is designed to measure the forces Fx, Fy, Fz and moments Mx, My, Mz in the upper neck area.

  • Measuring range 9 kN, 9 kN, 13 kN and 280 Nm
  • Low lineraty error and hysteresis
  • Polarities according to SAE J211/1
Contact
(max 25 Mb)