Six-axial Upper Neck Load Cell for the BioRID (BR) Dummy

Type M55516

The six-axial sensor is designed to measure the forces Fx, Fy, Fz and moments Mx, My, Mz in the upper neck area.

  • Measuring range1.3 kN, 0.9 kN, 4.4 kN and 56.5 Nm, 113.0 Nm, 33.9 Nm
  • ID Module available
  • Low linearity error and hysteresis
  • Polarities according to SAE J211/1
Contact
(max 25 Mb)