Five-axial lower leg load cell for MIL-LX (Military Lower Extremity)

Type M55235

The five-axial sensor is designed to measure the forces Fx, Fy, Fz and moments Mx, My in the lower leg area.

  • Measuring range 11,0 kN and 400 Nm
  • Low lineraty error and hysteresis
  • Polarities according to SAE J211/1
Contact
(max 25 Mb)