Five-axial Lower Tibia Load Cell for HIII-5 % (HF), HIII-50 % (H3), HIII-95 % (HM) and SID-IIs (S2) Dummies

Type M55215

The five-axial sensor is designed to measure the forces Fx, Fy, Fz and moments Mx, My in the lower tibia area.

  • Measuring range 11,0 kN and 400 Nm
  • Low lineraty error and hysteresis
  • Polarities according to SAE J211/1
Contact
(max 25 Mb)