Five-axial Lower Tibia Load Cell for the Thor-M (TH) and MIL-LX Dummy

Type M55155

The five-axial sensor is designed to measure the forces Fx, Fy, Fz and moments Mx, My in the lower tibia area.

  • Measuring range 11,0 kN and 400 Nm
  • Low linearity error and hysteresis
  • Polarities according to SAE J211/1
Contact
Max 25 MB