Four-axial Back Plate Load Cell for the EuroSID-2 (E2) Dummy

Type M540A4

The four-axial sensor is designed to measure the forces Fx, Fy and moments My, Mz between back plate and thoracic spine.

  • Measuring range 3.0 kN and 160 Nm
  • Low lineraty error and hysteresis
  • Polarities according to SAE J211/1
Contact
(max 25 Mb)