Triaxial Lumbar Spine Load Cell for the EuroSID-1 (E1) und EuroSID-2 (E2) Dummy

Type M537A3

The tri-axial sensor is designed to measure forces Fy, Fz and moment Mx in the lumbar spine area.

  • Measuring range 13,5 kN and 550 Nm
  • Low lineraty error and hysteresis
  • Polarities according to SAE J211/1
Contact
(max 25 Mb)