Triaxial Shoulder Load Cell for the EuroSID-1 (E1) and EuroSID-2 mit Rib Extension (ER) Dummy

Type M536A3

The triaxial sensor is designed to measure the forces Fx, Fy, Fz in the femur area.

  • Measuring range 4 kN, 8 kN, 4 kN
  • Low linearity error and hysteresis
  • Polarities according to SAE J211/1
Contact
(max 25 Mb)