Analog controller with 4 analog sensor inputs

Type KCA 400

Analog controller with 4 analog sensor inputs for monitoring e.g. punching waste, double sheet and spring fracture in the stamping process.

Properties:

  • 4 analog sensor inputs (0 ... 10 VDC)
  • PNP output for tool monitoring system
  • Existing tool monitoring system can be easily retrofitted
  • Easy distance setting by optical signal and AUTOSET
  • Tolerance can be set individually for each sensor
  • Connection 4-pin M12 connector
Contact
(max 25 Mb)