KiDAU Basic with SD panel

Type K3882C

Passive on-board adapter for nxt32 data acquisition system with non-volatile flash data memory for maximum data security, 32 analog/16 digital channels with LION battery buffer for 10 minutes, direct recording in flash memory for 100 s cycle @ 100 kHz sample rate, SAE J211 and ISO 6487 conform

Contact
Max 25 MB