Stationary KiDAU Advanced Analog Input Module

Type K3880AS

The stationary KiDAU Advanced is equipped with 8 analog input channels. Each channel comprises a programmable amplifier, bridge excitation circuit, low pass filter and 16 Bit A/D converter. The maximum sampling rate is 100 kHz

Contact
(max 25 Mb)