Stationary KiDAU Digital Input Module

Type K3840AS

The stationary KiDAU digital module is equipped with 16 digital input channels. These are separated into two galvanically isolated groups of 8 channels each. The maximum sampling rate is 100 kHz and the memory depth is 1 800 s.

Contact
(max 25 Mb)