Inductive distance sensor, output signal 0 ... 10 VDC, 3-pin M8 connector

Type ISS-A Serie

Inductive analog sensor with analog output 0 ... 10 VDC for double sheet control inside the stamping tool.

Properties:

  • Measuring range 0,5 ... 2 mm
  • Analog output 0 ... 10 VDC
  • Limit frequency 1kHz
  • Connection 3-pin M8 connector
Contact
(max 25 Mb)