Inductive distance sensors, output signal 0 ... 10 VDC, open cable end

Type IS-A Serie

Inductive analog sensors with analog output 0 ... 10 VDC for double sheet control inside the stamping tool.

Properties:

  • Measuring range 0 ... 2 mm
  • Analog output 0 ... 10 VDC
  • Limit frequency 500Hz/1kHz
  • Connection open cable end
Contact
(max 25 Mb)