Loop control with separate amplifier, analog output 0 ... 10 VDC

Type DHS Serie

8- or 16-channel loop control with variable operating range between 50 and 400 mm, switchable winding and unwinding mode.

Properties:

  • Analog control output 0 ... 10 VDC
  • 8 or 16 separately programmable through beam light barriers
  • Operating range between 50 ... 400 mm
  • Resolution > 0,1 mm strip thickness
  • Additional output for e.g. band tension or band end
  • Connection 5-pin M12 connector
Contact
(max 25 Mb)