Quartz Modal Force Sensor with IEPE Output, 22 … 22 000 N

Type 9712B...

Properties:

  • Fz ±22 N (5 lbf) to +22 kN (5 klbf) / -2.2 kN (500 lbf)
  • Dimensions (L / W / H)   16 / 16 / 12.7 mm
  • Connector KIAG 10-32 neg.
  • Preloaded and precalibrated, ready to measure
  • For compression and tensile forces
Contact
(max 25 Mb)