Pole Segment DTI

Type 9665B

A pole segment with the dimensions 1 000 x 200 x 252 mm (m ≈ 290 kg) consists of 8 force measuring elements of type 9350B1. The pole geometry with a diameter of 254 mm is represented by 8 shield elements. With these force measuring elements the forces occurring during a side crash test in the three axial directions x, y and z are finally measured.

Contact
(max 25 Mb)