Mounting Set

Type 9422A

Standardized preloading elements for the installation of load washer Type 90x1A. The centering clip is used to center the sensor with the screw. The preloading screw is included with the sensor Type 90x1A.

Matching with sensors 9001A, 9011A, 9021A, 9031A, 9041A, 9051A  - 9101A, 9102A, 9103A, 9104A, 9105A

Contact
(max 25 Mb)