2-Component Force Reaction Torque Link, Fz up to ±20 kN/ ±4.49 klbf

Type 93X5B

piezoelectric sensors for high resolution measurement of dynamic changes on nonrotating shafts.

Properties:

  • Mz up to ±200 N∙m
  • Dimensions (D / H)  39 / 42 to  56.5 / 60 mm
  • Connector V3 neg.
Contact
(max 25 Mb)