1-Component Reaction Torque Link, Mz up to ±1000 N∙m / ±737 ft∙lb

Type 9389A

Properties:

  • Dimensions (D / H)   100 / 130 mm
  • Connector 10-32UNF
  • Sensitivity –100 pC/N∙m (–135 pC/ft∙lb)
  • Preloaded and precalibrated, ready to measure
Contact
(max 25 Mb)