Piezoelectric Load Cell Press Force, Force Transducer with Fz up to 300 kN/ 67 klbf

Type 9383A

Properties:

  • Dimensions (D / H)   100 / 130 mm
  • Connector 10-32UNF
  • Preloaded and precalibrated, ready to measure
Contact
(max 25 Mb)