1-Component Reaction Torque Link, Mz up to ±200 N∙m / ±147 ft∙lb

Type 9369A

Properties:

  • Dimensions (D / H)   54 / 60 mm
  • Connector 10-32UNF
  • Sensitivity –130 pC/N∙m (–176 pC/ft∙lb)
  • Preloaded and precalibrated, ready to measure
Contact
(max 25 Mb)