1-Component Reaction Torque Link, Mz up to ±10 N∙m / ±7 ft∙lb

Type 9339A

Properties:

  • Dimensions (D / H)   30 / 34 mm
  • Connector 10-32UNF
  • Sensitivity –460 pC/N∙m (–623 pC/ft∙lb)
  • Preloaded and precalibrated, ready to measure
Contact
(max 25 Mb)