Piezoelectric Load Cell Press Force, Force Transducer with Fz up to 50 kN/ 11 klbf

Type 9333A

Properties:

  • Dimensions (D / H)   30 / 34 mm
  • Connector 10-32UNF
  • Preloaded and precalibrated, ready to measure
Contact
(max 25 Mb)