Piezoelectric Load Cell, Force Transducer with Fz up to ±10 kN / ±2.24 klbf

Type 9321B

Piezoelectric load cell, or force transducer, to precisely measure tensile and compression forces in highest resolution. 

The 93x1 family is a load cell product line consisting of Kistler's premium force sensors 90x1 which are preloaded, calibrated and immediately ready to use.

 

Properties:

  • Ready to use
  • Pre-load optimized to measure tensile and compression forces.
  • 3 calibration ranges: +100%, 10%, -100%
  • Linearity incl. Hysteresis ± 0.5% FSO
Contact
Contact
(max 25 Mb)