Strain Sensor, Transversal Measuring Pin 10mm, ±500 µε

Type 9241C

With the installation of the transversal strain measuring pin in the structure of the machine, an indirect force measurement can be realized close to the process.

Properties:

  • Dimensions (D / L) 10 / 18 mm
  • Connector optionally with KIAG 10-32 or Mini-Coax neg.
  • Integrated cable
  • Ground-isolated
Contact
Contact
(max 25 Mb)