Piezoelectric Load Cell Low Force, Force Transducer with Fz up to ±50 N / ±11.2 lbf

Type 9217A1

Properties:

  • Dimensions (D / L / H)  M10 / 46 / 28.5 mm
  • Connector KIAG 10-32UNF neg.
  • High sensitivity
  • compression and tensile forces
  • Preloaded and precalibrated, ready to measure
  • Selected by best linearity
  • Lowest calibrated partial range ±0.5 N
Contact
(max 25 Mb)