Piezoelectric Load Cell Low Force, Force Transducer with Fz up to ±500 N / ±112.4 lbf

Type 9217A

Properties:

  • Dimensions (D / L / H)  M10 / 46 / 28.5 mm
  • Connector KIAG 10-32UNF neg.
  • High sensitivity
  • compression and tensile forces
  • Preloaded and precalibrated, ready to measure
Contact
Contact
(max 25 Mb)