Piezoelectric Load Cell Low Force, Force Transducer with Fz up to 200 N / 44.96 lbf

Type 9215A

Properties:

  • Dimensions (D / L / H)  M10 / 23.3 / 12.5 mm
  • Connector M4 x 0,35 neg.
  • High sensitivity
  • Preloaded and precalibrated, ready to measure
Contact
(max 25 Mb)